The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker R.1
    • Blind control - Berker R.1
    • 16202049
    EAN
    4011334366591
    Packaging
    10 Pieces
    • Blind control - Berker R.1
    • Blind control - Berker R.3
    • Blind control - Berker R.8
    • See more

    Rocker imprinted arrows symbol, R.1/R.3, p. white glossy 16202049

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker imprinted arrows symbol, R.1/R.3, p. white glossy

    16202049

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      57.80 mm
    • Width
      57.80 mm
    • Depth
      20 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP44
    • Impact resist­ance IK
      IK05
    Config­ur­a­tion
    • With tactile symbol
      No
    • Related Systems
      R.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 16202049
    PDF
    RoHS report 16202049
    PDF

    Downloads

    • Image 16202049  | Hager

      Product Image 16202049

    • Product datasheet

      Image Hager Product data sheet 16202049  | Hager

      Hager Product data sheet 16202049

      Rocker imprinted arrows symbol, R.1/R.3, p. white glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1239

      PDF
      366,90 kB
    More documentation

    Discover more of this product range

      5
    • 1
      303520 - Blind switch 1pole, blind control
      303520
      Blind switch 1pole, blind control
    • 2
      503520 - Blind push-button 1pole, blind control
      503520
      Blind push-button 1pole, blind control
    • 3
      85221100 - Blind insert comf, electronics
      85221100
      Blind insert comf, electronics
    • 4
      85241139 - Shutter push-button, R.1/R.3/1930/R.cl., p. white glossy
      85241139
      Shutter push-button, R.1/R.3/1930/R.cl., p. white glossy
    • 5
      16202005 - Rocker imprinted arrows symbol, R.1/R.3, black glossy
      16202005
      Rocker imprinted arrows symbol, R.1/R.3, black glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability