Rocker f. accessible const., tactile symb. f. door,clearlens,R.1/R.3,p.white gl. 16512069
EAN
4011334366508
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 145 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle rocker
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height57.80 mm
-
Width57.80 mm
-
Depth20 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP44
-
Impact resistance IKIK05
-
Related SystemsR.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation