The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker R.1
    • Commu­nic­a­tion tech­no­logy - Berker R.1
    • 14842089
    EAN
    4011334370932
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker R.1
    • Commu­nic­a­tion tech­no­logy - Berker R.3
    • See more

    Centre plate for aerial soc. 4hole (Ankaro), com-tech, p. white glossy 14842089

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate for aerial soc. 4hole (Ankaro), com-tech, p. white glossy

    14842089

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    459410
    459410
    Aerial soc. 4hole single box, DC-permeable
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 127 products available

    Referenced by

    • 10112289

      Frame 1gang, R.3, p. white glossy

      €0.00  / *
    • 10142216

      Frame 4gang, R.3, glass black

      €0.00  / *
    • 10132216

      Frame 3gang, R.3, glass black

      €0.00  / *
    • 10122216

      Frame 2gang, R.3, glass black

      €0.00  / *
    • 10112216

      Frame 1gang, R.3, glass black

      €0.00  / *
    • 10142209

      Frame 4gang, R.3, glass p. white

      €0.00  / *
    • 10132209

      Frame 3gang, R.3, glass p. white

      €0.00  / *
    • 10122209

      Frame 2gang, R.3, glass p. white

      €0.00  / *
    • 10112209

      Frame 1gang, R.3, glass p. white

      €0.00  / *
    • 10142245

      Frame 4gang, R.3, black glossy

      €0.00  / *
    • 10132245

      Frame 3gang, R.3, black glossy

      €0.00  / *
    • 10122245

      Frame 2gang, R.3, black glossy

      €0.00  / *
    • 10112245

      Frame 1gang, R.3, black glossy

      €0.00  / *
    • 10142289

      Frame 4gang, R.3, p. white glossy

      €0.00  / *
    • 10132289

      Frame 3gang, R.3, p. white glossy

      €0.00  / *
    • 10122289

      Frame 2gang, R.3, p. white glossy

      €0.00  / *
    • 10132184

      Frame 3gang, R.1, al./black

      €0.00  / *
    • 10122184

      Frame 2gang, R.1, al./black

      €0.00  / *
    • 10112184

      Frame 1gang, R.1, al./black

      €0.00  / *
    • 10142184

      Frame 4gang, R.1, al./black

      €0.00  / *

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Coax
    • Number of connec­tions
      4
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      58.10 mm
    • Width
      58.10 mm
    • Depth
      9.90 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      R.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 14842089
    PDF
    RoHS report 14842089
    PDF

    Downloads

    • Image 14842089  | Hager

      Product Image 14842089

    • Product datasheet

      Image Hager Product data sheet 14842089  | Hager

      Hager Product data sheet 14842089

      Centre plate for aerial soc. 4hole (Ankaro), com-tech, p. white glossy

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-09-02  | Hager

      Declaration of conformity International 2021-09-02

      Declaration of conformity International 2021-10-04

      PDF
      147,90 kB
    More documentation

    Discover more of this product range

      5
    • 1
      14322089 - Centre plate with installation opening Ø 22.5 mm, R.1/R.3, polar white glossy
      14322089
      Centre plate with installation opening Ø 22.5 mm, R.1/R.3, polar white glossy
    • 2
      6810332089 - Centre plate TDO cut-out, R.1/R.3, p. white glossy
      6810332089
      Centre plate TDO cut-out, R.1/R.3, p. white glossy
    • 3
      3315402045 - VGA soc. out., R.1/R.3, black glossy
      3315402045
      VGA soc. out., R.1/R.3, black glossy
    • 4
      3315392089 - USB/3.5 mm audio soc. out., R.1/R.3, p. white glossy
      3315392089
      USB/3.5 mm audio soc. out., R.1/R.3, p. white glossy
    • 5
      3315412045 - VGA soc. out., screw-in lift terminals, R.1/R.3, black glossy
      3315412045
      VGA soc. out., screw-in lift terminals, R.1/R.3, black glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability