Frame 3gang vert., lab. field, R.1, black glossy 10132125
Login to create a product list
You need to be logged into your myHager account to create product lists
Also available in
Complete your system
Optional accessories
-
Socket outlet 23 products available -
Push-switch button 3 products available -
Central piece for communication technology 8 products available -
Movement sensor basic element 1 products available -
Centre piece for dimmer 4 products available -
Sensor element for movement sensor 8 products available
Complete your system
- Socket outlet
- Push-switch button
- Central piece for communication technology
- Movement sensor basic element
- Centre piece for dimmer
- Sensor element for movement sensor
- Antenna socket box
- Centre piece for switch or push button
- Centre piece for time switch
- Rocker switch
- Room thermostat
- Movement sensor for bus system
- Rocker
- Intelligent control element
- Automatic controller for lighting control system
- Venetian blind switch/-push button
- Electronic switch
- Central plate for information light signal insert
- Insert for communication technology
- Touch rocker for bus system
- Venetian blind control unit
- Dimmer
- USB power supply
- Touch sensor for bus system
- Bus coupler for bus system
-
6765092007Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., R.1.3, orange
-
47432007SCHUKO soc. out. "ZSV" imprint, R.1/R.3, orange glossy
-
47432003SCHUKO soc. out. "SV" imprint, R.1/R.3, green glossy
-
47432022SCHUKO soc. out. "EDV" imprint, R.1/R.3, red glossy
-
6768762089Soc. out. earthing pin, enhncd contact prot., R.1/R.3, p. white glossy
-
47512045SCHUKO soc. out. hinged cover, enhncd contact prot., R.1/R.3, black glossy
-
47512089SCHUKO soc. out. hinged cover, enhncd contact prot., R.1/R.3, p. white glossy
-
47442079SCHUKO soc.out. hinged cover f.accessible const., enhncd contact prot., R.1.3, wh
-
6167032045Soc. out. out earthing contact, R.1/R.3, black glossy
-
6167032089Soc. out. out earthing contact, R.1/R.3, p. white glossy
-
6765092003Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., R.1.3, green
-
6765092022Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., R.1.3, red
-
41092089SCHUKO soc.out. LEDorient., enhncd contact prot., screw-in lift term., R.classic, wh
-
47272045SCHUKO soc. out. 45°, R.1/R.3, black glossy
-
47272089SCHUKO soc. out. 45°, R.1/R.3, p. white glossy
-
41232089SCHUKO soc.out., enhncd contact prot., screw-in lift term., R.1/R.3, p.white gl.
-
41432045SCHUKO soc. out., screw-in lift terminals, R.1/R.3, black glossy
-
41432089SCHUKO soc. out., screw-in lift terminals, R.1/R.3, p. white glossy
-
47232045SCHUKO soc. out., enhncd contact prot., R.1/R.3, black glossy
-
47232089SCHUKO soc. out., enhncd contact prot., R.1/R.3, p. white glossy
-
14322089Centre plate with installation opening Ø 22.5 mm, R.1/R.3, polar white glossy
-
14322045Centre plate with installation opening Ø 22.5 mm, R.1/R.3, black glossy
-
14322006Centre plate with installation opening Ø 22.5 mm, R.1/R.3, yellow glossy
-
14842089Centre plate for aerial soc. 4hole (Ankaro), com-tech, p. white glossy
-
14842045Centre plate for aerial soc. 4hole (Ankaro), com-tech, black glossy
-
11962089Centre plate for loudspeaker soc. out., R.1/R.3, p. white glossy
-
11962045Centre plate for loudspeaker soc. out., R.1/R.3, black glossy
-
6810332089Centre plate TDO cut-out, R.1/R.3, p. white glossy
-
11372079Centre plate for speed cont., setting knob, R.1/R.3, p. white glossy
-
11372035Centre plate for speed cont., setting knob, R.1/R.3, black glossy
-
11372089Centre plate f. rot. dimmer/rot. potentiometer, setting knob, R.1/R.3, p.wh.gl.
-
11372045Centre plate f. rot. dimmer/rot. potentiometer, setting knob, R.1/R.3, black gl.
-
85341139Motion det. 1.1 m, R.1/R.3/1930/R.cl., p. white glossy
-
85341131Motion det. 1.1 m, R.1/R.3/1930/R.cl., black glossy
-
85342139Motion det. 2.2 m, R.1/R.3/1930/R.cl., p. white glossy
-
85342131Motion det. 2.2 m, R.1/R.3/1930/R.cl., black glossy
-
85342239IR motion detector comfort 2.2 m, R.1/R.3/1930/R.classic, polar white glossy
-
85342231IR motion detector comfort 2.2 m, R.1/R.3/1930/R.classic, black glossy
-
85341239IR motion detector comfort 1.1 m, R.1/R.3/1930/R.classic, polar white glossy
-
85341231IR motion detector comfort 1.1 m, R.1/R.3/1930/R.classic, black glossy
-
1096208900Centre plate rotary knob 3-step switch neutral position, R.1/R.3 pol wh glossy
-
1096204500Centre plate rotary knob 3-step switch, neutral position, R.1/R.3, black gloss
-
1084208900Centre plate rotary knob 3-step switch, Berker R.1/R.3, polar white glossy
-
1084204500Centre plate rotary knob 3-step switch, Berker R.1/R.3, black glossy
-
11462089Centre plate for pullcord switch/pullcord push-button, R.1/R.3, p. white glossy
-
11462045Centre plate for pullcord switch/pullcord push-button, R.1/R.3, black glossy
-
20262045Thermostat, change-over contact, centre plate, R.1/R.3, black glossy
-
20262089Thermostat, change-over contact, centre plate, R.1/R.3, p. white glossy
-
20302045Thermostat, NC contact, centre plate, rocker switch, R.1/R.3, black glossy
-
20302089Thermostat, NC contact, centre plate, rocker switch, R.1/R.3, p. white glossy
-
20342089Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., R.1.3
-
20342045Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., R.1.3, bl.
-
16202025Rocker imprinted symbol for bell, R.1/R.3, black glossy
-
16202005Rocker imprinted arrows symbol, R.1/R.3, black glossy
-
16202049Rocker imprinted arrows symbol, R.1/R.3, p. white glossy
-
16512069Rocker f. accessible const., tactile symb. f. door, clearlens, R.1/R.3, p.white gl.
-
16512089Rocker f. accessible const., tactile symb. f. bell, clearlens, R.1/R.3, p.white gl.
-
16512049Rocker f.accessible const., tactile symb. f.light, clearlens, R.1/R.3, p.white gl.
-
16612049Rocker f.accessible const., guide f.mouth-held rod, clearlens, R.1/R.3, p.white gl.
-
16652045Rocker 3gang, R.1/R.3, black glossy
-
16652089Rocker 3gang, R.1/R.3, p. white glossy
-
16242089Rocker imprint "0", clearlens, R.1/R.3, p. white glossy
-
16202069Rocker imprinted symbol for bell, R.1/R.3, p. white glossy
-
16202089Rocker, R.1/R.3, p. white glossy
-
16202015Rocker imprinted symbol for door opener, R.1/R.3, black glossy
-
16202035Rocker imprinted symbol for light, R.1/R.3, black glossy
-
16202059Rocker imprinted symbol for door opener, R.1/R.3, p. white glossy
-
16202079Rocker imprinted symbol for light, R.1/R.3, p. white glossy
-
16242045Rocker imprint "0", clearlens, R.1/R.3, black glossy
-
3315402089VGA soc. out., R.1/R.3, p. white glossy
-
3315402045VGA soc. out., R.1/R.3, black glossy
-
33153220453 x Cinch/S-Video soc. out., R.1/R.3, black glossy
-
3315412089VGA soc. out., screw-in lift terminals, R.1/R.3, p. white glossy
-
3315412045VGA soc. out., screw-in lift terminals, R.1/R.3, black glossy
-
3315392089USB/3.5 mm audio soc. out., R.1/R.3, p. white glossy
-
3315392045USB/3.5 mm audio soc. out., R.1/R.3, black glossy
Technical properties
-
Number of gangs3
-
ColourBlack
-
RAL codeSimilar to RAL 9005
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
-
Height222.70 mm
-
Width80.70 mm
-
Depth9.90 mm
-
Has labelling fieldYes
-
Mounting-/Connection PositionVertical
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 10132125
Frame 3gang vert., lab. field, R.1, black glossy
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1235
PDF376,83 kB