10AX 3 Gang 2 Way Wall Switch & Back Box with Knockouts WPPS32BKO

EAN-Nr.
3250617260947
Packaging
10 PCEs
Price
£52.04
/ piece *

Technical characteristics

Main electrical features
  • Rated current
    10 AX
Dimensions
  • Depth
    24 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    grey
  • Material
    Steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)

Downloads

  • Product image

    Image WPPS32BKO  | Hager

    Product Image WPPS32BKO

  • Product declaration

    Image EU Declaration of conformity for WPPS32BKO  | Hager

    EU Declaration of conformity for WPPS32BKO

    Declaration

    PDF
    394 KB
    Image EU Declaration of conformity for WPPS32BKO  | Hager

    EU Declaration of conformity for WPPS32BKO

    Declaration

    PDF
    305 KB
  • Product ROHS

    Image RoHS certificate for WPPS32BKO  | Hager

    RoHS certificate for WPPS32BKO

    PDF
    33 KB
    Image RoHS certificate for WPPS32BKO  | Hager

    RoHS certificate for WPPS32BKO

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.