The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Sollysta Metalclad
  • Switches and Light Control
  • WPPS12BKO
  • Wiring Accessories

10AX 1 Gang 2 Way Wall Switch & Back Box with Knockouts WPPS12BKO

EAN-Nr.
3250617260855
Packaging
10 Pieces
Price
£24.34
/ piece *
£24.34
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

10AX 1 Gang 2 Way Wall Switch & Back Box with Knockouts

WPPS12BKO

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Switching current
    10 A
  • Rated current
    10 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Grey
  • Surface finish
    Glossy
  • Material
    Steel
  • Treat­ment
    Epoxy
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with complete housing
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    0
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Install­a­tion mode
    For flush-­mounted and hollow wall mounting
  • Lighting
    Without lighting (cannot be illu­min­ated)
  • Switch mode
    2-way

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WPPS12BKO
PDF
Hager RoHS report WPPS12BKO
PDF

Downloads

  • Product image

    Image WPPS12BKO  | Hager

    Product Image WPPS12BKO

  • Product datasheet

    Image Hager Product data sheet WPPS12BKO  | Hager

    Hager Product data sheet WPPS12BKO

    10AX 1 Gang 2 Way Wall Switch & Back Box with Knockouts

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-17

    PDF
    394,44 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-17

    PDF
    385,57 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-10-04

    PDF
    216,39 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    305,89 kB
    Image Declaration of conformity International 2024-01-05  | Hager

    Declaration of conformity International 2024-01-05

    PDF
    642,02 kB
    Image Declaration of conformity International 2024-01-05  | Hager

    Declaration of conformity International 2024-01-05

    PDF
    583,02 kB
More documentation

Discover our other products of this range

    5
  • 1
    WPDP84FO - 20A Double Pole Switch with Flex Outlet
    WPDP84FO
    20A Double Pole Switch with Flex Outlet
    Price
    £32.44
    / piece *
    £32.44
    / piece *
  • 2
    WPDP84FON - 20A Double Pole Switch with LED Indicator and Flex Outlet
    WPDP84FON
    20A Double Pole Switch with LED Indicator and Flex Outlet
    Price
    £58.30
    / piece *
    £58.30
    / piece *
  • 3
    WPDP50N - 50A Double Pole Switch 1 Gang with LED Indicator
    WPDP50N
    50A Double Pole Switch 1 Gang with LED Indicator
    Price
    £87.74
    / piece *
    £87.74
    / piece *
  • 4
    WPPS12B - 10AX 1 Gang 2 Way Wall Switch & Back Box without Knockouts
    WPPS12B
    10AX 1 Gang 2 Way Wall Switch & Back Box without Knockouts
    Price
    £24.77
    / piece *
    £24.77
    / piece *
  • 5
    WPPS12R - 10AX Push Switch
    WPPS12R
    10AX Push Switch
    Price
    £39.78
    / piece *
    £39.78
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68