20AX 1W DP SW MKD FRIDGE FREEZER BLACK • WMGSDP2B/FF | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Documents
            0
            See all

            No results ""

            Menu
            • Products
            • Specifying
              Getting the right solution
              All of the essential information to help you ensure the performance of your next building
              Let's go
              • Specifying
              • Single Residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Multi-residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Office Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Education Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Healthcare Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Tailored Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Sustainability
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • See all
            • Trainings
              Sharing our knowledge with you
              Whether it's in-depth technical and regulation training or product insight
              Meet our trainers
              • Trainings
              • Available courses
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Online learning
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Face to face training
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • See all
            • Digital tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Download BIM Objects
              • Digital tools
              • hagercad 6
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • BIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • ETIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • Hager Ready
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • See all
            • Support
              Regs Hub
              Your source of information and guidance through the latest changes to the Regulations.
              Visit our hub
              • Support
              • Product Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • ETIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • BIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Marketing Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Contact us
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • See all
            • Get involved
              Shaping the electrical world together
              We remain by your side collaborating and co-creating the future with you.
              Discover Hager
              • Get involved
              • Newsletter subscription
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Competitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Exhibitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Our Values
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Who we are
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • News and press
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • See all
            • See all the categories
            Account
            • Catalogue
            • Wiring Accessories
            • Sollysta Metalclad
            • Grid Switches
            • WMGSDP2B/FF
            WMGSDP2B/FF - 20A 1 Way Double Pole Switch Marked 'FRIDGE FREEZER' Black
            WMGSDP2B/FF - 20A 1 Way Double Pole Switch Marked 'FRIDGE FREEZER' Black
            WMGSDP2B/FF - 20A 1 Way Double Pole Switch Marked 'FRIDGE FREEZER' Black

            20A 1 Way Double Pole Switch Marked 'FRIDGE FREEZER' Black

            WMGSDP2B/FF

            WMGSDP2B/FF - 20A 1 Way Double Pole Switch Marked 'FRIDGE FREEZER' Black
            WMGSDP2B/FF - 20A 1 Way Double Pole Switch Marked 'FRIDGE FREEZER' Black
            WMGSDP2B/FF - 20A 1 Way Double Pole Switch Marked 'FRIDGE FREEZER' Black
            • Wiring Accessories

            20A 1 Way Double Pole Switch Marked 'FRIDGE FREEZER' Black WMGSDP2B/FF

            EAN-Nr.
            5015654746230
            Packaging
            10 Pieces
            Price
            £12.36
            / piece *
            £12.36
            / piece *

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical characteristics
            • Environmental value
            • Documentations
            • More products
            Download the sheet

            Technical characteristics

            Elec­tric current
            • Switching current
              20 A
            • Rated current
              20 A
            Install­a­tion, mounting
            • Mounting on
              Flush mounting
            Voltage
            • Rated voltage
              250 V
            Mater­ials
            • Colour
              White
            • Surface finish
              Glossy
            • Material
              Urea form­al­de­hyde
            • Treat­ment
              Untreated
            Iden­ti­fic­a­tion
            • Assembly arrange­ment
              Basic element with central cover plate
            Connectivity
            • Mounting type
              Snap­p-on mounting
            Controls and indic­ators
            • Number of buttons
              1
            Dimen­sions
            • Built-in depth
              13.10 mm
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Archi­tec­ture
            • Control/­op­er­a­tion element
              Single rocker
            Texts
            • Lighting
              Without lighting (cannot be illu­min­ated)
            • Switch mode
              2-pole

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes
            Halogen free Yes

            Certifications and documents

            REACH-declaration 2023-10-20 (english)
            PDF
            33,06 kB
            RoHS-declaration 2023-10-20 (english)
            PDF
            33,16 kB

            Downloads

            • Product image

              Image WMGSDP2B/FF  | Hager

              Product Image WMGSDP2B/FF

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-06-01

              PDF
              604,26 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-08-23

              PDF
              324,63 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-06-01

              PDF
              667,03 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-08-23

              PDF
              237,40 kB
            More documentation

            Discover our other products of this range

              5
            • 1
              WMGS12 - 20AX 2 Way Single Pole Switch
              WMGS12
              20AX 2 Way Single Pole Switch
              Price
              £14.06
              / piece *
              £14.06
              / piece *
            • 2
              WMGS12BSB - 20A 2 Way Single Pole Switch Brushed Steel Black Insert
              WMGS12BSB
              20A 2 Way Single Pole Switch Brushed Steel Black Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *
            • 3
              WMGS12BSW - 20A 2 Way Single Pole Switch Brushed Steel White Insert
              WMGS12BSW
              20A 2 Way Single Pole Switch Brushed Steel White Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *
            • 4
              WMGS12PSB - 20A 2 Way Single Pole Switch Polished Steel Black Insert
              WMGS12PSB
              20A 2 Way Single Pole Switch Polished Steel Black Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *
            • 5
              WMGS12PSW - 20A 2 Way Single Pole Switch Polished Steel White Insert
              WMGS12PSW
              20A 2 Way Single Pole Switch Polished Steel White Insert
              Price
              £19.39
              / piece *
              £19.39
              / piece *

            Products

              • Catalogues and brochures
              • Commercial & residential distribution boards
              • Non-British Standard Orion Enclosures
              • Higher Power Switching
              • Circuit Protection & Modular Switches
              • Energy Metering
              • Wiring accessories
              • Lighting Connection & Control

             

              • Accessibility: partially compliant

            Digital tools

            • BIM
            • ETIM
            • hagercad.pro

            Support

            • Contact us
            • Training
            • FAQs
            • Marketing support
            • Career

            Newsletter

            Want to receive all the latest in Hager news and product launches?

            Fol­low us

            • Policies and certificates
            • About us
            • Privacy
            • Cookies
            • Report a vulnerability

            Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
            Registered in England, No: 01551990
            VAT Number: GB 713 2273 68