Terminal Bar 24 Way VAT24

EAN-Nr.
3250610422328
Packaging
1 Prt.
£12.59
/ piece *

Technical characteristics

Architecture
  • Number of poles
    24 P
Dimensions
  • Depth of installed product
    8 mm
  • Height of installed product
    10 mm
  • Width of installed product
    176.4 mm
Standards
  • European directive WEEE
    not concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.