Design 10 Consumer Unit 12 Way 100A Sw Disconnector Incomer Round KO + T2 SPD VML112SPDRK
Complete your system
Optional accessories
-
Common Accessories 1 products available -
Locking interlocking functions 1 products available -
Accessories/spare parts for low-voltage switch technology 1 products available -
Busbar terminal 4 products available -
Accessories/spare parts for low-voltage switch technology 4 products available -
Rail terminal bar 23 products available
Complete your system
Technical characteristics
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
-
Number of poles2
-
Has protection main switchYes
-
Overvoltage protectionNo
-
Number of modules12
-
Rated current100 A
-
Depth100 mm
-
Height98.20 mm
-
Width368.40 mm
-
Number of width units12
-
Thickness of sidewall1 mm
-
InterlockableNo
-
Door/cover is transparentNo
-
RAL code9010
-
ColourPure white
-
MaterialSteel
-
Number of accessible phases1
-
Number of RCCB in enclosure0
-
Number of rows1
-
Number of rails1
-
Extension possibleNo
-
With socket outletNo
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP2XC
-
Number of earth leakage switches 300 mA0
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet VML112SPDRK
Design 10 Consumer Unit 12 Way 100A Sw Disconnector Incomer Round KO + T2 SPD
PDF -
Instruction manual
Instruction manual en-GB 2022-12-06
PDF10,23 MB -
Product attachment
Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units
PDF3,38 MB -
Safety data sheet
AFDD Consumer Unit Guidance Notes
Safety data sheet en-GB 2022-11-22
PDF3,45 MB -
Product data sheet
Product data sheet en-GB 2019-03-12
PDF708,63 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-10-25
PDF394,06 kB
Declaration
Declaration of conformity International 2022-10-26
PDF403,64 kB
Declaration
Declaration of conformity International 2023-02-28
PDF377,30 kBDeclaration
Declaration of conformity International 2023-02-28
PDF192,00 kB
Declaration
Declaration of conformity International 2022-10-07
PDF195,58 kB
Declaration
Declaration of conformity International 2022-10-07
PDF240,85 kB
Declaration of conformity International 2023-12-20
PDF375,42 kB
Declaration of conformity International 2023-12-20
PDF381,49 kB