The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Resid­en­tial Distri­bu­tion Boards
    • Consumer units
    • VAT00
    EAN-Nr.
    3250610422090
    Packaging
    1 piece
    • Consumer units

    Terminal Bar Support Clips (5 Pack) VAT00

    Price
    £13.40
    / piece *
    £13.40
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal Bar Support Clips (5 Pack)

    VAT00

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • VML402AH

      2 Way 40A 30mA Type A RCCB Incomer

      £124.67  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current
      100 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VAT00
    PDF
    RoHS report VAT00
    PDF

    Downloads

    • Product image

      Image VAT00  | Hager

      Product Image VAT00

    • Product datasheet

      Image Hager Product data sheet VAT00  | Hager

      Hager Product data sheet VAT00

      Terminal Bar Support Clips (5 Pack)

      PDF
    • Declaration of conformity

      Image CE_22.3494.10.22_universZ_U84...  | Hager

      CE_22.3494.10.22_universZ_U84...

      Declaration of conformity International 2022-12-16

      PDF
      390,47 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-31

      PDF
      861,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-08

      PDF
      180,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-16

      PDF
      299,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-31

      PDF
      918,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-03

      PDF
      188,42 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      375,42 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      381,49 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      230,37 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,79 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK01B - Single Pole Busbar Blank
      JK01B
      Single Pole Busbar Blank
      Price
      £1.94
      / piece *
      £1.94
      / piece *
    • 2
      VAP00 - Label Pack
      VAP00
      Label Pack
      Price
      £7.39
      / piece *
      £7.39
      / piece *
    • 3
      VE24AH - 2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      VE24AH
      2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      Price
      £184.83
      / piece *
      £184.83
      / piece *
    • 4
      VM018 - Enclosure,Design30,18 module,with DIN rail, metal
      VM018
      Enclosure, Design30, 18 module, with DIN rail, metal
      Price
      £195.49
      / piece *
      £195.49
      / piece *
    • 5
      VM018K - Enclosure,Design30,18 module,with DIN rail, metal,with KO
      VM018K
      Enclosure, Design30, 18 module, with DIN rail, metal, with KO
      Price
      £195.49
      / piece *
      £195.49
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68