2 Way 40A 30mA Type A RCCB Incomer VML402AH

EAN-Nr.
5015652603863
Packaging
1 Prt.
£124.67
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    98.2 mm
  • Height of installed product
    245 mm
  • Width of installed product
    154 mm
Cover, door
  • Interlockable
    No
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.