Terminal Bar 13 Way VAT13

EAN-Nr.
3250610422212
Packaging
1 Prt.
£10.27
/ piece *

Technical characteristics

Architecture
  • Number of poles
    13 P
  • Fixing mode
    Clipped
Dimensions
  • Depth of installed product
    8 mm
  • Height of installed product
    10 mm
  • Width of installed product
    97.2 mm
Connection
  • Type of connection
    Screw/screw
Standards
  • European directive WEEE
    not concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.