Terminal Bar 12 Way VAT12

EAN-Nr.
3250610422205
Packaging
1 Prt.
Price
£9.06
/ piece *

Technical characteristics

Architecture
  • Number of poles
    12 P
  • Fixing mode
    Clipped
Dimensions
  • Depth of installed product
    8 mm
  • Height of installed product
    10 mm
  • Width of installed product
    90 mm
Connection
  • Type of connection
    Screw/screw
Standards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image VAT12  | Hager

    Product Image VAT12

  • Product declaration

    Image EU Declaration of conformity for VAT12  | Hager

    EU Declaration of conformity for VAT12

    Declaration

    PDF
    177 KB
    Image EU Declaration of conformity for VAT12  | Hager

    EU Declaration of conformity for VAT12

    Declaration

    PDF
    918 KB
    Image EU Declaration of conformity for VAT12  | Hager

    EU Declaration of conformity for VAT12

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VAT12  | Hager

    EU Declaration of conformity for VAT12

    Declaration

    PDF
    403 KB
    Image EU Declaration of conformity for VAT12  | Hager

    EU Declaration of conformity for VAT12

    Declaration

    PDF
    390 KB
    Image EU Declaration of conformity for VAT12  | Hager

    EU Declaration of conformity for VAT12

    Declaration

    PDF
    188 KB
  • Product ROHS

    Image RoHS certificate for VAT12  | Hager

    RoHS certificate for VAT12

    PDF
    32 KB
    Image RoHS certificate for VAT12  | Hager

    RoHS certificate for VAT12

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.