The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • VAB12
    EAN-Nr.
    3250610418727
    Packaging
    1 piece

    12 Module Busbar VAB12

    Price
    £12.49
    / piece *
    £12.49
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    12 Module Busbar

    VAB12

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Width/thick­ness busbar
      2 - 2 mm
    Elec­tric current
    • Maximum current
      100 A
    Texts
    • Install­a­tion mode
      Suit­able for flat rail

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 12 Way 100A Metal Customer Unit Round KO + T2 SPD (English)
    PDF
    4,15 MB
    REACH declaration VAB12
    PDF
    RoHS report VAB12
    PDF

    Downloads

    • Product image

      Image VAB12  | Hager

      Product Image VAB12

    • Product datasheet

      Image Hager Product data sheet VAB12  | Hager

      Hager Product data sheet VAB12

      12 Module Busbar

      PDF
    • Declaration of conformity

      Image CE_22.3494.10.22_universZ_U84...  | Hager

      CE_22.3494.10.22_universZ_U84...

      Declaration of conformity International 2022-12-16

      PDF
      390,47 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      394,06 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-03

      PDF
      188,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      177,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      377,30 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-31

      PDF
      918,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-16

      PDF
      299,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-08

      PDF
      180,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-31

      PDF
      861,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      192,00 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-26

      PDF
      403,64 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,79 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      230,37 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      375,42 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      381,49 kB
      Image Declaration of conformity en-GB 2026-04-29  | Hager

      Declaration of conformity en-GB 2026-04-29

      PDF
      514,39 kB
      Image Declaration of conformity en-GB 2026-04-29  | Hager

      Declaration of conformity en-GB 2026-04-29

      PDF
      521,07 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68