12 way 100A SW Type 2 SPD VML112SPD

EAN-Nr.
5015652605812
Packaging
1 Prt.
£211.49
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    246 mm
  • Width of installed product
    370 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • Type of surface treatment
    powder-coated
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.