Consumer unit,Design10,2way,63A switch disconnector incomer VML202
Complete your system
Optional accessories
-
Locking interlocking functions 1 products available -
Common Accessories 1 products available -
Accessories/spare parts for low-voltage switch technology 1 products available -
Gland plate for enclosure 1 products available -
Lock system 1 products available -
Busbar terminal 4 products available
Complete your system
Technical characteristics
-
Mounting onSurface mounting
-
Has protection main switchYes
-
Overvoltage protectionNo
-
Number of modules2
-
Rated current63 A
-
Depth98.20 mm
-
Height245 mm
-
Width154 mm
-
Number of width units2
-
InterlockableNo
-
Door/cover is transparentNo
-
RAL code9010
-
ColourPure white
-
MaterialSteel
-
Number of accessible phases1
-
Number of RCCB in enclosure0
-
Number of rows1
-
Number of rails1
-
With socket outletNo
-
Ingress Protection (IP) classIP2XC
-
Protection classIsolation class III
-
Number of earth leakage switches 300 mA0
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet VML202
Consumer unit,Design10,2way,63A switch disconnector incomer
PDF -
Instruction manual
Instruction manual en-GB 2022-12-06
PDF10,23 MB -
Installation manual
UK_HAGER_INS_IPRATINGS.pdf
IP Rating Guidance
PDF356,09 kB -
Product attachment
Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units
PDF3,38 MB -
Safety data sheet
AFDD Consumer Unit Guidance Notes
Safety data sheet en-GB 2022-11-22
PDF3,45 MB -
Product data sheet
Product data sheet en-GB 2018-11-27
PDF930,40 kB
UK_HAGER_TDS_TORQUESETTING.pdf
Technical data sheets for torque settings
PDF105,95 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-10-25
PDF394,06 kB
Declaration
Declaration of conformity International 2022-10-26
PDF403,64 kB
Declaration
Declaration of conformity International 2023-02-28
PDF377,30 kBDeclaration
Declaration of conformity International 2023-02-28
PDF192,00 kB
Declaration
Declaration of conformity International 2021-09-03
PDF188,42 kB
Declaration of conformity International 2023-12-20
PDF375,42 kB
Declaration of conformity International 2023-12-20
PDF381,49 kB