Complete your system
Optional accessories
-
Common Accessories 1 products available -
Locking interlocking functions 1 products available -
Accessories/spare parts for low-voltage switch technology 1 products available -
Busbar terminal 4 products available -
Accessories/spare parts for low-voltage switch technology 4 products available -
Rail terminal bar 23 products available
Complete your system
Technical characteristics
-
Mounting onSurface mounting
-
Number of poles2
-
Has protection main switchYes
-
Number of modules10
-
Rated current100 A
-
Depth98.20 mm
-
Height245 mm
-
Width297 mm
-
InterlockableNo
-
Door/cover is transparentNo
-
ColourPure white
-
MaterialSteel
-
Number of accessible phases2
-
Number of earth leakage circuit breaker type A1
-
Number of RCCB in enclosure2
-
Number of rows1
-
With socket outletNo
-
Ingress Protection (IP) classIP2XC
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet VML310AH
10 Way 100A 30mA Type A RCCB Incomer
PDF -
Instruction manual
Instruction manual en-GB 2022-12-06
PDF10,23 MB -
Product attachment
Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units
PDF3,38 MB -
Safety data sheet
AFDD Consumer Unit Guidance Notes
Safety data sheet en-GB 2022-11-22
PDF3,45 MB -
Product data sheet
Product data sheet en-GB 2018-09-04
PDF440,23 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-10-25
PDF394,06 kB
Declaration
Declaration of conformity International 2022-10-26
PDF403,64 kB
Declaration
Declaration of conformity International 2023-02-28
PDF377,30 kBDeclaration
Declaration of conformity International 2023-02-28
PDF192,00 kB
Declaration
Declaration of conformity International 2021-07-09
PDF179,43 kB
Declaration of conformity International 2023-12-20
PDF375,42 kB
Declaration of conformity International 2023-12-20
PDF381,49 kB