Service Temporarily Unavailable

The server is temporarily unable to service your request due to maintenance downtime or capacity problems. Please try again later.

Enclosure, D10, 8M, with DIN rail • VML008 | Hager
EAN-Nr.
3250610840016
Packaging
1 piece

Enclosure,Design10,8M,with DIN rail VML008

Price
£105.71
/ piece *

Complete your system

Optional accessories

  • See more (37)
    • Locking inter­locking func­tions 1 products available
    • Common Accessories 1 products available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
    • Gland plate for enclosure 1 products available
    • Lock system 1 products available
    • Busbar terminal 4 products available

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      No
    Capa­city
    • Number of modules
      8
    Elec­tric current
    • Rated current
      100 A
    Dimen­sions
    • Depth
      98.20 mm
    • Height
      245 mm
    • Width
      225 mm
    • Number of width units
      8
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Material
      Steel
    Equip­ment
    • Number of rows
      1
    Safety
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP2XC
    • Protec­tion class
      Isol­a­tion class I

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Downloads

    More documentation