Design 10 Consumer Unit 8 Way 100A Sw Disconnector Incomer Round KO + T2 SPD VML108SPDRK

EAN-Nr.
5015652606802
Packaging
1 Prt.
£193.58
/ piece *

Technical characteristics

Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    98.2 mm
  • Width of installed product
    297 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.