250A 16 Way 125A Outgoers Glazed JN216BG

EAN-Nr.
5015652263067
Packaging
1 Prt.
Price
£2,055.27
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    178.4 mm
  • Height of installed product
    1550 mm
  • Width of installed product
    710 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Door locking
    with key
Materials
  • Colour
    RAL 7035
  • Colour
    beige
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30

Downloads

  • Product image

    Image JN216BG  | Hager

    Product Image JN216BG

  • Product notice

    Image Instruction manuals for JN216BG  | Hager

    Instruction manuals for JN216BG

    UK_HAGER_INS_ZD0695.PDF

    PDF
    1 MB
  • BIM models

    Image BIM models for JN216BG  | Hager

    BIM models for JN216BG

    UK_ED_BIM_Panelboards.zip

    ZIP
    812 KB
    Image BIM models for JN216BG  | Hager

    BIM models for JN216BG

    Range : Panelboards. Switchboard IP30. English - Hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for JN216BG  | Hager

    BIM models for JN216BG

    Panelboard Invicta 3 (250A) -Revit Family 2020 hosted-V2021

    RFA
    1 MB
    Image BIM models for JN216BG  | Hager

    BIM models for JN216BG

    Panelboard Invicta 3 (250A) -Revit Family 2020 no hosted-V2021

    RFA
    1 MB
    Image BIM models for JN216BG  | Hager

    BIM models for JN216BG

    Range : Panelboards. Switchboard IP30. English - Non hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
  • Product datasheet

    Image Product data sheets for JN216BG  | Hager

    Product data sheets for JN216BG

    UK_COMMERCIAL_TDS_250APANELBOARD.pdf

    PDF
    261 KB
  • Product declaration

    Image EU Declaration of conformity for JN216BG  | Hager

    EU Declaration of conformity for JN216BG

    Declaration

    PDF
    149 KB
    Image EU Declaration of conformity for JN216BG  | Hager

    EU Declaration of conformity for JN216BG

    Declaration

    PDF
    155 KB
    Image EU Declaration of conformity for JN216BG  | Hager

    EU Declaration of conformity for JN216BG

    Declaration

    PDF
    149 KB
  • Product ROHS

    Image RoHS certificate for JN216BG  | Hager

    RoHS certificate for JN216BG

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.