450mm Top Extension Encl DIN 96 x 6 Meters JN4506TM

EAN-Nr.
3250610841570
Packaging
1 Prt.
£424.03
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    160 mm
  • Height of installed product
    450 mm
  • Width of installed product
    710 mm
Cover, door
  • Type of door closing
    non keylock
  • Door locking
    without
Materials
  • RAL colour
    RAL 7035 - Light grey
Equipment
  • Number of rows
    2
Safety
  • Protection class
    isol.class I
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.