The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 250A-800A Panel­boards
    • JN214BM
    EAN-Nr.
    5015652263081
    Packaging
    1 piece
    • Invicta - 250A-800A Panel­boards

    125A 4 Pole MCCB Incomer Kit JN214BM

    Price
    £689.30
    / piece *
    £689.30
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    125A 4 Pole MCCB Incomer Kit

    JN214BM

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Material
      Steel
    Elec­tric current
    • Rated current IN
      250 A
    Archi­tec­ture
    • Number of poles
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JN214BM
    PDF
    RoHS report JN214BM
    PDF

    Downloads

    • Product image

      Image JN214BM  | Hager

      Product Image JN214BM

    • Product datasheet

      Image Hager Product data sheet JN214BM  | Hager

      Hager Product data sheet JN214BM

      125A 4 Pole MCCB Incomer Kit

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JN203BEG - Large DIN Rail Box Glazed
      JN203BEG
      Large DIN Rail Box Glazed
      Price
      £459.95
      / piece *
      £459.95
      / piece *
    • 2
      JF863BM - 630A 3 Pole MCCB Incomer Kit
      JF863BM
      630A 3 Pole MCCB Incomer Kit
      Price
      £2,610.45
      / piece *
      £2,610.45
      / piece *
    • 3
      JF864BSW - Isolator Incomer Kit 4P 630A
      JF864BSW
      630A 4 Pole Isolator Incomer Kit
      Price
      £2,200.46
      / piece *
      £2,200.46
      / piece *
    • 4
      JF444BS - Isolator Incomer Kit 4P 400A
      JF444BS
      400A 4 Pole Isolator Incomer Kit
      Price
      £1,547.81
      / piece *
      £1,547.81
      / piece *
    • 5
      JF844BSW - Isolator Incomer Kit 630A 4 Pole
      JF844BSW
      400A 4 Pole Isolator Incomer Kit
      Price
      £2,037.47
      / piece *
      £2,037.47
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68