Moulded Case Circuit Breaker h3+ P250 LSnI 3P3D 100A 40kA FTC HNT100GR
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Connection Functions 7 products available -
Shunt release 5 products available -
Under voltage coil 8 products available -
Terminal cover 6 products available -
Locking interlocking functions 5 products available -
Auxiliaries interlocking cable 2 products available
Complete your system
Technical characteristics
-
Rated current100 A
-
Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-240 kA
-
Breaking capacity on 1-pole for AC 230 V IEC 60947-22.50 kA
-
Breaking capacity on 1-pole for AC 400 V IEC 60947-22.50 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-240 kA
-
Rated current 10°C according to IEC 60947100 A
-
Rated current 15°C according to IEC 60947100 A
-
Rated current 20°C according to IEC 60947100 A
-
Rated current 25°C according to IEC 60947100 A
-
Rated current 30°C according to IEC 60947100 A
-
Rated current at 35°C according to IEC 60947100 A
-
Rated current at 40°C according to IEC 60947100 A
-
Rated current 45°C according to IEC 60947100 A
-
Rated current 50°C according to IEC 60947100 A
-
Rated current 55°C according to IEC 60947100 A
-
Rated current at 60°C according to IEC 60947100 A
-
Rated current 65°C according to IEC 60947100 A
-
Rated current 70°C according to IEC 60947100 A
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
-
Ir1 current dial setting40 A, 45 A, 50 A, 57 A, 63 A, 72 A, 80 A, 87 A, 93 A, 100 A
-
Adjustment range short-term delayed short-circuit release54.6 - 1,000.0 A
-
Frequency50 - 60 Hz
-
Nominal tightening torque12 - 12 Nm
-
Mounting-/Connection PositionFront
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
-
Trip unitLSNI
-
Total power loss under IN7.20 W
-
Power loss per pole at In2.40 W
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations40,000
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Ingress Protection (IP) classIP4X
-
Operating temperature-25 - 70 °C
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
-
Connector/plug typeTerminal
-
Cable materialCopper, Aluminium
-
Height165 mm
-
Width105 mm
-
Depth97 mm
-
Motor drive integratedNo
-
Suitable for DIN RailNo
-
Compatible with RDC AOBNo
-
Suitable for distribution boardYes
-
Position power supplyBidirectional
-
Long-time overload protection (ltd): delay (tr)5 s
-
Short-time protection (std): current (Isd)1.5, 2, 3, 4, 5, 6, 7, 8, 10
-
Short-time protection (std): delay (tsd)100 ms
-
Instantaneous protection (li): dial setting coefficient15
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HNT100GR
Moulded Case Circuit Breaker h3+ P250 LSnI 3P3D 100A 40kA FTC
PDF -
Operating manual
Operating manual International 2020-09-21
PDF13,53 MB -
Installation manual
Installation manual International 2018-06-04
PDF2,04 MB
Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)
Installation manual International 2015-11-02
PDF4,67 MB -
STEP files
CAD file for MCCB 250A 3P
STEP files International 2023-11-24
STP640,83 kB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,86 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-25
PDF349,41 kB
Declaration
Declaration of conformity International 2022-04-25
PDF461,97 kB