Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 100A 25kA CTC HHS100DC
Price
£412.70
/ piece
*
product.page.accessories.title
product.page.accessories.associated-products
-
Under voltage coil 8 product.page.accessories.products-available -
Locking interlocking functions 5 product.page.accessories.products-available -
Shunt release 5 product.page.accessories.products-available -
Connection Functions 5 product.page.accessories.products-available -
Auxiliaries contact block 4 product.page.accessories.products-available -
Terminal cover 6 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Electric current
-
Rated current IN100 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-235 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-235 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660 V AC IEC 60947-26 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated current at 10°C according to IEC 60947124.30 A
-
Rated current at 15°C according to IEC 60947121.50 A
-
Rated current at 20°C according to IEC 60947118.70 A
-
Rated current at 25°C according to IEC 60947115.80 A
-
Rated current at 30°C according to IEC 60947112.80 A
-
Rated current at 35°C according to IEC 60947109.70 A
-
Rated current at 40°C according to IEC 60947106.60 A
-
Rated current at 45°C according to IEC 60947103.30 A
-
Rated current at 50°C according to IEC 60947100 A
-
Rated current at 55°C according to IEC 6094796.50 A
-
Rated current at 60°C according to IEC 6094793 A
-
Rated current at 65°C according to IEC 6094789.20 A
-
Rated current at 70°C according to IEC 6094785.30 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitTM A/A
Power
-
Power dissipation at IN20.10 W
Endurance
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations40,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor6 - 70 mm²
-
Cross-section rigid conductor6 - 95 mm²
Connectivity
-
Type of connectionScrew terminal
Cover, door
-
InterlockableYes
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
Cable
-
Cable materialCopper
Compatibility
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height130 mm
-
Width90 mm
-
Depth97 mm
Electrical protection
-
Instantaneous protection (li): dial setting coefficient6, 8, 10, 12
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque6 - 6 Nm
-
Nominal tightening torque down terminal6 - 6 Nm
-
Nominal tightening torque top terminal6 - 6 Nm
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet HHS100DC
Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 100A 25kA CTC
PDF -
ProductNotice
Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)
Instruction manual International 2023-03-08
PDF7,44 MB -
ProductBimStep
CAD file for MCCB 160A 3P
STEP files International 2026-04-15
STP886,39 kB -
ProductManuals
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
ProductECDeclaration
Declaration of conformity en-US 2026-07-14
PDF446,76 kB
More documentation