The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Higher Power & Switching
    • MCCBs
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYS200H
    EAN-Nr.
    3250613197049
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Plug-in base for P160 3P HYS200H

    Price
    £199.00
    / piece *
    £199.00
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plug-in base for P160 3P

    HYS200H

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      160 A
    Install­a­tion, mounting
    • Suit­able for busbar mounting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HYS200H
    PDF
    RoHS report HYS200H
    PDF

    Downloads

    • Product image

      Image HYS200H  | Hager

      Product Image HYS200H

    • Product datasheet

      Image Hager Product data sheet HYS200H  | Hager

      Hager Product data sheet HYS200H

      Plug-in base for P160 3P

      PDF
    • Installation manual

      Image Installation manual International 2017-11-10  | Hager

      Installation manual International 2017-11-10

      PDF
      10,52 MB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXB070H - Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)
      HXB070H
      Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)
      Price
      £101.39
      / piece *
      £101.39
      / piece *
    • 2
      HXB068H - Electrical interlock for Motor type A (x250-P250-h250)
      HXB068H
      Electrical interlock for Motor type A (x250-P250-h250)
      Price
      £83.53
      / piece *
      £83.53
      / piece *
    • 3
      HXE065H - Interlocking wire type H800-H1000
      HXE065H
      Interlocking wire type H800-H1000
      Price
      £3,454.55
      / piece *
      £3,454.55
      / piece *
    • 4
      HXA054H - UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)
      HXA054H
      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)
      Price
      £675.70
      / piece *
      £675.70
      / piece *
    • 5
      HXA055H - UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)
      HXA055H
      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)
      Price
      £675.70
      / piece *
      £675.70
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68