Moulded Case Circuit Breaker h3+ P160 LSI 3P3D 40A 70kA CTC HES040JC
Price
£801.44
/ piece
*
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
Shunt release 5 products available -
Connection Functions 5 products available -
Locking interlocking functions 5 products available -
Auxiliaries contact block 4 products available -
Terminal cover 6 products available
Complete your system
Technical characteristics
Electric current
-
Rated current IN40 A
-
Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-270 kA
-
Breaking capacity on 1-pole for AC 230 V IEC 60947-22.50 kA
-
Breaking capacity on 1-pole for AC 400 V IEC 60947-22.50 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated service breaking capacity Ics under 220 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 240 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 380 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 415 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 690 V AC according to IEC 60947-26 kA
-
Rated current at 10°C according to IEC 6094740 A
-
Rated current at 15°C according to IEC 6094740 A
-
Rated current at 20°C according to IEC 6094740 A
-
Rated current at 25°C according to IEC 6094740 A
-
Rated current at 30°C according to IEC 6094740 A
-
Rated current at 35°C according to IEC 6094740 A
-
Rated current at 40°C according to IEC 6094740 A
-
Rated current at 45°C according to IEC 6094740 A
-
Rated current at 50°C according to IEC 6094740 A
-
Rated current at 55°C according to IEC 6094740 A
-
Rated current at 60°C according to IEC 6094740 A
-
Rated current at 70°C according to IEC 6094740 A
-
Rated current at 65°C according to IEC 6094740 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Settings
-
Ir1 current dial setting16 A, 18 A, 20 A, 22 A, 25 A, 28 A, 32 A, 34 A, 37 A, 40 A
-
Adjustment range short-term delayed short-circuit release21.9 - 400.0 A
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque6 - 6 Nm
-
Mounting-/Connection PositionFront
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitLSI
Power
-
Power dissipation at IN1.68 W
-
Power loss per pole at In0.56 W
Endurance
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations40,000
Equipment
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Safety
-
Ingress Protection (IP) classIP4X
Use conditions
-
Operating temperature-25 - 70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
Connection
-
Cross-section flexible conductor6 - 70 mm²
-
Cross-section rigid conductor6 - 95 mm²
Cover, door
-
InterlockableYes
Cable
-
Cable materialCopper
Dimensions
-
Height130 mm
-
Width90 mm
-
Depth97 mm
Controls and indicators
-
Motor drive integratedNo
Compatibility
-
Suitable for DIN RailNo
-
Compatible with RDC AOBNo
-
Suitable for distribution boardYes
Power supply
-
Position power supplyBidirectional
Connectivity
-
Type of connectionScrew terminal
Electrical protection
-
Long-time overload protection (ltd): delay (tr)0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
-
Short-time protection (std): current (Isd)1.5, 2, 3, 4, 5, 6, 7, 8, 10
-
Short-time protection (std): delay (tsd)50 ms, 100 ms, 200 ms, 300 ms, 400 ms
-
Instantaneous protection (li): dial setting coefficient3, 4, 5, 6, 7, 8, 10, 12, 15
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HES040JC
Moulded Case Circuit Breaker h3+ P160 LSI 3P3D 40A 70kA CTC
PDF -
Instruction manual
Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)
Instruction manual International 2023-03-08
PDF7,44 MB -
Installation manual
Installation manual International 2018-06-04
PDF2,86 MB -
STEP files
CAD file for MCCB 160A 3P
STEP files International 2026-04-15
STP886,39 kB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF446,76 kB
More documentation