Moulded Case Circuit Breaker h3+ P160 MAG 3P3D 40A 70kA CTC HES040BC
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
Shunt release 5 products available -
Connection Functions 5 products available -
Locking interlocking functions 5 products available -
Auxiliaries contact block 4 products available -
Terminal cover 6 products available
Complete your system
Technical characteristics
-
Rated current40 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660 V AC IEC 60947-26 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
-
Frequency50 - 60 Hz
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
-
Trip unitMAG (ICB)
-
Total power loss under IN27.90 W
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations40,000
-
Ingress Protection (IP) classIP4X
-
Cross-section flexible conductor6 - 70 mm²
-
Cross-section rigid conductor6 - 95 mm²
-
Nominal tightening torque6 - 6 Nm
-
Mounting-/Connection PositionFront
-
Nominal tightening torque down terminal6 - 6 Nm
-
Nominal tightening torque top terminal6 - 6 Nm
-
Type of connectionScrew terminal
-
InterlockableYes
-
Cable materialCopper
-
Height130 mm
-
Width90 mm
-
Depth97 mm
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
-
Instantaneous protection (li): dial setting coefficient6, 8, 10, 12
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HES040BC
Moulded Case Circuit Breaker h3+ P160 MAG 3P3D 40A 70kA CTC
PDF -
Instruction manual
Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)
Instruction manual International 2016-03-09
PDF4,40 MB
Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)
Instruction manual International 2023-03-08
PDF7,44 MB -
STEP files
CAD file for MCCB 160A 3P
STEP files International 2026-04-15
STP886,39 kB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,91 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-02-01
PDF300,00 kB