witty one
The power of one

Easy to install, configure and manage, witty one is designed to fulfil all electrical charging needs for customers in residential locations. 


Key features
at a glance


Socket and tethered version
The details

  1. LED indicator
  2. RFID reader
  3. Integrated cover with built-in shutter socket

Future-proof technology and
user friendly operation

Video thumbnail play

Cable entry at top, bottom and rear

Safe and simple wiring: central screw, for levelling, protected electronics.

RFID Access

Access management: RFID interface or via Hager Charge App.

Hager Charge App

Bluetooth connectivity: control, manage and monitor via Hager Charge App.



Accessories
for witty one

Pedestal

No support wall? No worries! With witty one’s sturdy free-standing pedestal, you can choose exactly where you want to charge your car.

RFID card

Use the RFID card for secure access and safe charging control.

Coloured cover

Add your personal touch with different colour options.



Spa House case study

See how witty one was seamlessly integrated into a 300-year-old heritage home.

Discover the installation challenges, the customer's journey and why witty one was the ideal solution for this unique project.


Get started with witty one EVCS training

Develop your EV charger installation skills with installer-focused CPD training, covering everything from installation and commissioning to protective devices.

Are you a homeowner?

Watch our step-by-step videos or download the homeowner guide to set up your charger using the Hager Charge app.

For questions about your charger, please contact Monta Customer Support via the app or visit the website
Monta Support


Hager Charge App

Designed for both installers and homeowners, the Hager Charge app makes commissioning, setup and everyday charging simple.  

Set up your charger, manage charging remotely and access the features you need in one place. 

 

Google play   App store


Want to learn more about witty one?

Discover our flyer and brochures


Frequently asked questions 

Find answers to common installation, commissioning and product questions to help you get the most from the Hager EV charging solution. 

  • Wiring and Installation 


    Installation requirements may vary depending on the site specific conditions and wiring reference methods. Installations shall be in accordance with BS 7671 Section 722.

    What protective device is required for the charger? 

    We recommend protecting the charger with a 40A Type A double-pole RCBO (for example, ADA940U/AD990U from Hager).

    BS 7671 requires RCDs shall disconnect all live conductors.  


    What is the maximum conductor size the screwless terminals can accommodate?

    10 mm²  


    What type of Earthing systems can it be installed on?

    TN-S, TN-C, TT


    What cable entry method is available?  

    The mounting plate of the charging station provides cable entry from top, bottom and rear


    Can you limit the power of the witty charging station?

    Yes, this can be done by the internal encoder wheel or via the Hager app


    Does the witty charging station have dynamic load management ?

    Yes, the charging station is supplied with a CT to monitor the buildings power consumption

  • Specifications

     

    What is the IP rating?

    IP55

    What is the IK rating?

    IK10 

    What internet methods are available?

    WIFI: 2.4 GHz

    4G: Supported via the optional XVA285 4G board (available to purchase separately as an accessory). 

    Does the witty charging station have any protective device built in?

    Yes. The witty charging station includes Integrated Residual Direct Current Detecting Device (RCD-DD) 6 mA and PEN fault detection device (OPDD).

    Are pedestal options available for the witty charging station?

    Pedestals are available to purchase separately as accessories:


    XVA130 - Pedestal for 1 charging stations

    XVA135 - Pedestal for 2 charging stations

    How can load management be configured?

    Load management can be configured using one of the following methods::

    Encoder dial located on the rear of the front cover for static load management.

    Hager Charge app for static load management. 

    Hager Charge app (using CT for dynamic load management).


    Note: if multiple load management methods are configured, the charging station will apply the lowest current limit set across the available options. 

     

    What does each LED indicator colour indicate? 

     WITTY CHARGER LIGHT faqS 

  • General Questions

    What colour options are available for the front cover?

    The witty charging stations comes with a black cover as standard. White is available as an alternative. Custom colours are available on request, depending on the quantity and specific requirements. 

     

    XVS120 - Cover plate in graphite black (socket)

    XVS121- Cover plate in graphite black (tethered)

    XVS130 - Cover plate traffic white (socket)

    XVS131 - Cover plate traffic white (tethered)

     

  • Homeowner Guide

    Can the witty charging station be used with scheduled charging or off-peak electricity tariffs? 

    Yes. Scheduled charging and off-peak tariff times can be set up using the Monta app. Alternatively, homeowners may be able to use scheduling through their electric vehicle or energy provider, depending on compatibility. 


    Why doesn't my charging station start charging immediately?

    To comply with UK and Ireland smart charging regulations, the charging station may apply a random delay of up to 10 minutes before charging starts. This helps reduce demand on the electricity grid and supports a more balanced energy infrastructure. 

    Do I need to use scheduled charging or off-peak tariff times?

    You can prevent unauthorised charging by enabling RFID authentication or using the Monta app to authorise charging sessions. Only approved users will be able to start a charge. 


    Can I charge my car using solar energy?

    Yes. This can be enabled by the Monta app.


    What is the process for enabling solar charging via Monta?


    To enable this functionality, the supplied CT clamp must be installed on the incoming electrical supply. The system requires a minimum detected surplus of 1.4kW (6A) before Monta and the charging station can begin diverting excess generated power to your vehicle.



    Please note that some electrical vehicles require a higher minimum charging rate of approximately 2.4 kW (11A) before they will accept and continue charging from the available surplus energy.

     

     

    Picture1

  • How do I contact you?

    If you have any further issues and need to get in touch with us, please contact us


We are here for you. 

Need installation or product support?
Get in touch with our EV Technical Support team. 

Email: evcp.uk@hager.com 
Phone: 01952 675689 

Floating Story