Klik Lighting Distribution Unit 8-way 16A 4-pole 1 in/8 out Mechanical coding KLDS8
Complete your system
Optional accessories
-
Plug-in connector for plug-in building installation 3 products available -
Patch cord for plug-in building installation 38 products available
Compatible products
-
Referenced by 24 products available
Complete your system
Referenced by
Technical characteristics
-
Rated current IN16 A
-
Nominal Rated current to luminaire6 A
-
Number of poles4
-
Mechanical codingYes
-
Number of inputs1
-
Number of outputs8
-
MaterialMetal, Plastic
-
ColourWhite
-
Height73 mm
-
Width222 mm
-
Length338 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet KLDS8
8 Way klik Lighting Distribution Unit
PDF -
Installation manual
UK_KLIK_INS_469212C10.pdf
Installation manual en-GB 2013-02-15
PDF349,39 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF266,82 kB
Declaration
Declaration of conformity International 2021-06-24
PDF155,23 kB
Declaration
Declaration of conformity International 2023-08-16
PDF259,16 kB
Declaration
Declaration of conformity International 2021-11-15
PDF160,39 kB
Declaration
Declaration of conformity International 2023-08-16
PDF240,79 kB
Declaration
Declaration of conformity International 2023-08-16
PDF249,16 kB
Declaration
Declaration of conformity International 2022-07-20
PDF197,56 kB
Declaration
Declaration of conformity International 2022-07-20
PDF203,63 kB
Declaration of conformity en-GB 2026-07-22
PDF594,25 kB
Declaration of conformity en-GB 2026-07-22
PDF341,87 kB