P64AXR c/w 4 Core 1.00mm2 2m LS0H Lead P64AXR/1.0LSF/2
EAN-Nr.
5015652041634
Packaging
10 Pieces
Price
£40.28
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Compact distributor for plug-in building installation 5 products available -
Plug-in connector for plug-in building installation 1 products available
Compatible products
-
Referenced by 5 products available
Complete your system
Referenced by
Technical characteristics
Architecture
-
Number of poles4
Voltage
-
Max. operating voltage240 V
Electric current
-
Rated current6 A
Cable
-
Cable diameter8 mm
-
Cable length2 m
-
Cable permanent temperature resistant to90 °C
Dimensions
-
Length2,000 mm
Connection
-
Conductor cross-section1 - 1 mm²
Equipment
-
Mechanical codingYes
-
Type cable side 1Plug
-
Type cable side 2Free conductor end
-
Type of cableDevice connection cable
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
Materials
-
ColourRed
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet P64AXR/1.0LSF/2
P64AXR c/w 4 Core 1.00mm2 2m LS0H Lead
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF259,16 kB
Declaration
Declaration of conformity International 2021-11-15
PDF160,39 kB
Declaration
Declaration of conformity International 2023-08-16
PDF266,82 kB
Declaration
Declaration of conformity International 2021-06-24
PDF155,23 kB
More documentation