KLIK-AX 4-PIN ROUND SOCKET WHT S64AX

EAN-Nr.
5015652040286
Packaging
10 PCEs
£10.83
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    230 / 250 V
Materials
  • Colour
    pure white
  • Material
    plastic
Equipment
  • Number of terminations -sockets
    5
  • Contact Material
    Phosphor Bronze
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.