The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Lighting Connec­tion & Control
    • Klik
    • klik - 4 pin
    • P64AX/1.0LSF/3
    EAN-Nr.
    5015652041832
    Packaging
    5 Pieces
    • klik - 4 pin

    P64AX c/w 4 Core 1.00mm2 3m LS0H Lead P64AX/1.0LSF/3

    Price
    £53.19
    / piece *
    £53.19
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    P64AX c/w 4 Core 1.00mm2 3m LS0H Lead

    P64AX/1.0LSF/3

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Compact distrib­utor for plug-in building install­a­tion 5 products available
    • Plug-in connector for plug-in building install­a­tion 1 products available

    Compatible products

    • Referenced by 5 products available

    Complete your system

    • Compact distrib­utor for plug-in building install­a­tion
    • Plug-in connector for plug-in building install­a­tion
    • KLDS8

      8 Way klik Lighting Distribution Unit

      £265.80  / piece*
    • KLDS12

      12 Way klik Lighting Distribution Unit

      £368.27  / piece*
    • KLDS4

      4 Way klik Lighting Distribution Unit

      £192.56  / piece*
    • KLDS6

      6 Way klik Lighting Distribution Unit

      £223.88  / piece*
    • KLDS10

      10 Way klik Lighting Distribution Unit

      £322.49  / piece*
    • S64AX

      KLIK-AX 4-PIN ROUND SOCKET WHT

      £12.54  / piece*

    Referenced by

    • KLDS8

      8 Way klik Lighting Distribution Unit

      £265.80  / piece*
    • KLDS12

      12 Way klik Lighting Distribution Unit

      £368.27  / piece*
    • KLDS4

      4 Way klik Lighting Distribution Unit

      £192.56  / piece*
    • KLDS6

      6 Way klik Lighting Distribution Unit

      £223.88  / piece*
    • KLDS10

      10 Way klik Lighting Distribution Unit

      £322.49  / piece*

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      4
    Voltage
    • Max. oper­ating voltage
      240 V
    Elec­tric current
    • Rated current IN
      6 A
    Cable
    • Cable diameter
      8 mm
    • Cable length
      3 m
    • Cable permanent temper­ature resistant to
      90 °C
    Dimen­sions
    • Length
      1,000 mm
    Connec­tion
    • Conductor cross-sec­tion
      1 - 1 mm²
    Equip­ment
    • Mech­an­ical coding
      Yes
    • Type cable side 1
      Plug
    • Type cable side 2
      Free conductor end
    • Type of cable
      Device connec­tion cable
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Mater­ials
    • Colour
      White

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration P64AX/1.0LSF/3
    PDF
    Hager RoHS report P64AX/1.0LSF/3
    PDF

    Downloads

    • Product image

      Image P64AX/1.0LSF/3  | Hager

      Product Image P64AX/1.0LSF/3

    • Product datasheet

      Image Hager Product data sheet P64AX/1.0LSF/3  | Hager

      Hager Product data sheet P64AX/1.0LSF/3

      P64AX c/w 4 Core 1.00mm2 3m LS0H Lead

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      266,82 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      155,23 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      259,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-15

      PDF
      160,39 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CR64AX - Plug-in Ceiling Rose 4-Pole 6A Red with Integrated Connector
      CR64AX
      4 Pin Plug in Ceiling Rose White
      Price
      £22.85
      / piece *
      £22.85
      / piece *
    • 2
      A1BLACK - A1 COVER BLACK
      A1BLACK
      A1 COVER BLACK
      Price
      £2.83
      / piece *
      £2.83
      / piece *
    • 3
      PCR2000BLACK - Plug-in Ceiling Rose 4-pole Black PC Screw Terminals 7mm Integrated Connector
      PCR2000BLACK
      Plug-in Ceiling Rose Black
      Price
      £19.12
      / piece *
      £19.12
      / piece *
    • 4
      S64BLACK - 4 PIN SOCKET BLACK 6A
      S64BLACK
      4 PIN SOCKET BLACK 6A
      Price
      £10.00
      / piece *
      £10.00
      / piece *
    • 5
      KLDS4 - klik 4-Way Lighting Distribution Unit 16A 4-pole 1 in/4 out Mechanical coding
      KLDS4
      4 Way klik Lighting Distribution Unit
      Price
      £192.56
      / piece *
      £192.56
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68