Hager 6 Way, 2 Channel klik Lighting Distribution System delivers fast, safe, easy lighting connection. It feeds up to 6 luminaires from one input and can be split into 2 channels (2x3) for added flexibility. Rated 16 A (6 A per luminaire), with 4 poles including emergency. Mechanical coding prevents mismating, while the dedicated switching terminal block supports sensors or switches.
EAN
5015654770198
VPE
1 piece
6-way Klik Lighting Distribution Unit 16A 4-pole 1 in/6 out mech coded KLDS6
Price
£223.88
/ piece
*
product.page.accessories.title
product.page.accessories.associated-products
-
Plug-in connector for plug-in building installation 3 product.page.accessories.products-available -
Patch cord for plug-in building installation 38 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 24 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Electric current
-
Rated current IN16 A
-
Nominal Rated current to luminaire6 A
Architecture
-
Number of poles4
Equipment
-
Mechanical codingYes
-
Number of inputs1
-
Number of outputs6
Materials
-
MaterialMetal, Plastic
-
ColourWhite
Dimensions
-
Height73 mm
-
Width222 mm
-
Length288 mm
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet KLDS6
6 Way klik Lighting Distribution Unit
PDF -
ProductInstallationManual
UK_KLIK_INS_469212C10.pdf
Installation manual en-GB 2013-02-15
PDF349,39 kB -
ProductECDeclaration
Declaration
Declaration of conformity International 2023-08-16
PDF240,79 kB
Declaration
Declaration of conformity International 2023-08-16
PDF249,16 kB
Declaration of conformity en-GB 2024-10-08
PDF596,59 kB
Declaration of conformity en-GB 2024-10-08
PDF656,46 kB
Declaration of conformity en-GB 2026-07-22
PDF594,25 kB
Declaration of conformity en-GB 2026-07-22
PDF341,87 kB
More documentation