product.page.accessories.title
product.page.accessories.associated-products
-
Compact distributor for plug-in building installation 5 product.page.accessories.products-available -
Plug-in connector for plug-in building installation 2 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 5 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Architecture
-
Number of poles2
Voltage
-
Max. operating voltage240 V
Electric current
-
Rated current IN6 A
Cable
-
Cable diameter7 mm
-
Cable length1 m
-
Cable permanent temperature resistant to90 °C
Dimensions
-
Length1,000 mm
Connection
-
Conductor cross-section0.75 - 0.75 mm²
Equipment
-
Mechanical codingYes
-
Type cable side 1Plug
-
Type cable side 2Free conductor end
-
Type of cableDevice connection cable
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
Materials
-
ColourWhite
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet P22/LSF/1.0
P22 c/w 3 Core 0.75mm2 1 Metre LS0H Lead
PDF -
ProductECDeclaration
Declaration
Declaration of conformity International 2023-08-16
PDF266,82 kB
Declaration
Declaration of conformity International 2021-06-24
PDF155,23 kB
Declaration
Declaration of conformity International 2023-08-16
PDF259,16 kB
Declaration
Declaration of conformity International 2021-11-15
PDF160,39 kB
More documentation