Hager 4 Way, 2 Channel klik Lighting Distribution System enables fast, safe and easy lighting connection. It feeds up to 4 luminaires from a single input and can be split into 2 channels (2x2) for greater flexibility. Rated 16 A (6 A per luminaire), with 4 poles including emergency. Mechanical coding prevents mismating, and multiple mounting options suit commercial lighting distribution.
EAN-Nr.
5015654770181
Packaging
1 piece
klik 4-Way Lighting Distribution Unit 16A 4-pole 1 in/4 out Mechanical coding KLDS4
Price
£192.56
/ piece
*
Complete your system
Optional accessories
-
Plug-in connector for plug-in building installation 3 products available -
Patch cord for plug-in building installation 38 products available
Compatible products
-
Referenced by 24 products available
Complete your system
Referenced by
Technical characteristics
Electric current
-
Rated current IN16 A
-
Nominal Rated current to luminaire6 A
Architecture
-
Number of poles4
Equipment
-
Mechanical codingYes
-
Number of inputs1
-
Number of outputs4
Materials
-
MaterialMetal, Plastic
-
ColourWhite
Dimensions
-
Height73 mm
-
Width222 mm
-
Length238 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet KLDS4
4 Way klik Lighting Distribution Unit
PDF -
Installation manual
UK_KLIK_INS_469212C10.pdf
Installation manual en-GB 2013-02-15
PDF349,39 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF240,79 kB
Declaration
Declaration of conformity International 2023-08-16
PDF249,16 kB
Declaration of conformity en-GB 2024-10-08
PDF596,59 kB
Declaration of conformity en-GB 2024-10-08
PDF656,46 kB
Declaration of conformity en-GB 2026-07-22
PDF594,25 kB
Declaration of conformity en-GB 2026-07-22
PDF341,87 kB
More documentation