P64AX c/w 4 Core 0.75mm2 4m LS0H Lead P64AX/LSF/4.0
EAN-Nr.
5015652041894
Packaging
5 Pieces
Price
£44.77
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Compact distributor for plug-in building installation 5 products available -
Plug-in connector for plug-in building installation 1 products available
Compatible products
-
Referenced by 5 products available
Complete your system
Referenced by
Technical characteristics
Architecture
-
Number of poles4
Voltage
-
Max. operating voltage240 V
Electric current
-
Rated current6 A
Cable
-
Cable length4 m
-
Cable permanent temperature resistant to90 °C
Dimensions
-
Length4,000 mm
Connection
-
Conductor cross-section0.75 - 0.75 mm²
Equipment
-
Mechanical codingYes
-
Type cable side 1Plug
-
Type cable side 2Free conductor end
-
Type of cableDevice connection cable
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
Materials
-
ColourWhite
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet P64AX/LSF/4.0
P64AX c/w 4 Core 0.75mm2 4m LS0H Lead
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF259,16 kB
Declaration
Declaration of conformity International 2021-11-15
PDF160,39 kB
Declaration
Declaration of conformity International 2023-08-16
PDF266,82 kB
Declaration
Declaration of conformity International 2021-06-24
PDF155,23 kB
More documentation