The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Lighting Connec­tion & Control
    • Klik
    • klik - 4 pin
    • PCR2000/LSF/2.0
    The Hager 3 Pin Plug-in Ceiling Rose, (Pre-wired Plug, Socket and Cover) provides a quick, safe way to connect luminaires. Rated at 6 A with 3 poles, it supports live, neutral and earth. The plug-in connector ensures secure, tool-free installation and easy maintenance, including on-load. Ideal for commercial lighting circuits both new and refurb. This variant features a factory wired plug with 2m, LS0H, 3 core, 0.75mm² flexible cable with crimped free ends.
    EAN
    5015652040828
    VPE
    10 pieces
    • klik - 4 pin

    Device connection cable 3-core 0.75mm² 2m Plug to free end 6A 240V LS0H PCR2000/LSF/2.0

    Price
    £39.32
    / piece *
    £39.32
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Device connection cable 3-core 0.75mm² 2m Plug to free end 6A 240V LS0H

    PCR2000/LSF/2.0

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      3
    Voltage
    • Max. oper­ating voltage
      240 V
    Elec­tric current
    • Rated current IN
      6 A
    Cable
    • Cable diameter
      7 mm
    • Cable length
      2 m
    • Cable permanent temper­ature resistant to
      90 °C
    Dimen­sions
    • Length
      2,000 mm
    Connec­tion
    • Conductor cross-sec­tion
      0.75 - 0.75 mm²
    Equip­ment
    • Mech­an­ical coding
      Yes
    • Type cable side 1
      Plug
    • Type cable side 2
      Free conductor end
    • Type of cable
      Device connec­tion cable
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Mater­ials
    • Colour
      White

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration PCR2000/LSF/2.0
    PDF
    RoHS report PCR2000/LSF/2.0
    PDF

    Downloads

    • Product image

      Image PCR2000/LSF/2.0  | Hager UK

      Product Image PCR2000/LSF/2.0

    • GeneratedProductDatasheet

      Image Hager Product data sheet PCR2000/LSF/2.0  | Hager UK

      Hager Product data sheet PCR2000/LSF/2.0

      PCR2000 c/w 3 Core 0.75mm2 2m LS0H Lead

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      266,82 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      155,23 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      259,16 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-11-15

      PDF
      160,39 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CR64AX - Plug-in Ceiling Rose 4-Pole 6A Red with Integrated Connector
      CR64AX
      4 Pin Plug in Ceiling Rose White
      Price
      £22.85
      / piece *
      £22.85
      / piece *
    • 2
      A1BLACK - A1 COVER BLACK
      A1BLACK
      A1 COVER BLACK
      Price
      £2.83
      / piece *
      £2.83
      / piece *
    • 3
      S64BLACK - 4 PIN SOCKET BLACK 6A
      S64BLACK
      4 PIN SOCKET BLACK 6A
      Price
      £10.00
      / piece *
      £10.00
      / piece *
    • 4
      P64AX/R - Red 4-Pin Plug 4P
      P64AX/R
      4 Pin Plug Red
      Price
      £10.97
      / piece *
      £10.97
      / piece *
    • 5
      PCR2000BLACK - Plug-in Ceiling Rose 4-pole Black PC Screw Terminals 7mm Integrated Connector
      PCR2000BLACK
      Plug-in Ceiling Rose Black
      Price
      £19.12
      / piece *
      £19.12
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68