The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Ceiling Accessories and Junc­tion Boxes
    • Ceiling Accessories
    • MB2
    EAN-Nr.
    5015652040613
    Packaging
    10 Pieces
    • Ceiling Accessories
    • klik - 4 pin
    • See more

    Round Surface Box-30mm Deep MB2

    Price
    £9.26
    / piece *
    £9.26
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Round Surface Box-30mm Deep

    MB2

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Plug-in connector for plug-in building install­a­tion 2 products available

    Compatible products

    • Referenced by 5 products available

    Complete your system

    • Plug-in connector for plug-in building install­a­tion
    • S64AX

      KLIK-AX 4-PIN ROUND SOCKET WHT

      £12.54  / piece*
    • S27

      3 Pin Round Socket White

      £9.40  / piece*

    Referenced by

    • S64AX

      KLIK-AX 4-PIN ROUND SOCKET WHT

      £12.54  / piece*
    • S27

      3 Pin Round Socket White

      £9.40  / piece*
    • PCR2000

      Pre-Wired Plug-in Ceiling Rose White.

      £15.81  / piece*
    • CR64AX/R

      4 Pin Plug in Ceiling Rose Red

      £25.84  / piece*
    • CR64AX

      4 Pin Plug in Ceiling Rose White

      £22.85  / piece*

    Technical characteristics

    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    • Colour
      Pure white
    Install­a­tion, mounting
    • Mounting on
      Ceiling mounting
    Connec­tion
    • Number of conduit inlets
      5

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration MB2
    PDF
    RoHS report MB2
    PDF

    Downloads

    • Product image

      Image MB2  | Hager

      Product Image MB2

    • Product datasheet

      Image Hager Product data sheet MB2  | Hager

      Hager Product data sheet MB2

      Round Surface Box-30mm Deep

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      240,79 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      249,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      123,97 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-27

      PDF
      232,31 kB
      Image Declaration of conformity en-GB 2024-10-08  | Hager

      Declaration of conformity en-GB 2024-10-08

      PDF
      596,59 kB
      Image Declaration of conformity en-GB 2024-10-08  | Hager

      Declaration of conformity en-GB 2024-10-08

      PDF
      656,46 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      335,98 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      327,42 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      594,25 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      341,87 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      624SEL212/6 - Safety Pendant Set 6" Short Skirt Plastic White
      624SEL212/6
      Safety Pendant Set 6" - Short Skirt
      Price
      £11.95
      / piece *
      £11.95
      / piece *
    • 2
      HAL70 - Ceiling accessory, lampholder skirt
      HAL70
      Ceiling accessory, lampholder skirt
      Price
      £1.28
      / piece *
      £1.28
      / piece *
    • 3
      624SEL212/9 - Safety Pendant Set 9" - Short Skirt
      624SEL212/9
      Safety Pendant Set 9" - Short Skirt
      Price
      £12.39
      / piece *
      £12.39
      / piece *
    • 4
      MB326E/MT - Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      MB326E/MT
      Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      Price
      £6.87
      / piece *
      £6.87
      / piece *
    • 5
      SEL96TSC - Safety Straight Batten Lampholder with Home Office Shield and Safety Cover
      SEL96TSC
      Safety Straight Batten Lampholder with Home Office Shield and Safety Cover
      Price
      £14.73
      / piece *
      £14.73
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68