The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Ceiling Accessories and Junc­tion Boxes
    • Ceiling Accessories
    • SEL96T
    Hager T2-rated Straight Batten Lampholder features a 2-terminal body and 8-terminal base with earth for neat, safe termination of line, neutral, and earth conductors in home and office circuits. Its integrated J-Slot automatically disconnects power when no lamp is fitted for enhanced safety. Made from durable white plastic, it offers reliable insulation, easy installation, and seamless integration within Hager systems.
    EAN
    5015652081487
    VPE
    10 pieces
    • Ceiling Accessories

    Straight Batten Lampholder Home Office Shield, White SEL96T

    Price
    £14.73
    / piece *
    £14.73
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Straight Batten Lampholder Home Office Shield, White

    SEL96T

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Mater­ials
    • Material
      Plastic
    • Colour
      White

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration SEL96T
    PDF
    RoHS report SEL96T
    PDF

    Downloads

    • Product image

      Image SEL96T  | Hager UK

      Product Image SEL96T

    • GeneratedProductDatasheet

      Image Hager Product data sheet SEL96T  | Hager UK

      Hager Product data sheet SEL96T

      Straight 2 Terminal Body, 3 Terminal and Earth Base - Home Office Shield

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      123,97 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-10-27

      PDF
      232,31 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      335,98 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      327,42 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      387,09 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      624SEL212/6 - Safety Pendant Set 6" Short Skirt Plastic White
      624SEL212/6
      Safety Pendant Set 6" - Short Skirt
      Price
      £11.95
      / piece *
      £11.95
      / piece *
    • 2
      HAL70 - Ceiling accessory, lampholder skirt
      HAL70
      Ceiling accessory, lampholder skirt
      Price
      £1.28
      / piece *
      £1.28
      / piece *
    • 3
      624SEL212/9 - Safety Pendant Set 9" - Short Skirt
      624SEL212/9
      Safety Pendant Set 9" - Short Skirt
      Price
      £12.39
      / piece *
      £12.39
      / piece *
    • 4
      MB326E/MT - Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      MB326E/MT
      Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      Price
      £6.87
      / piece *
      £6.87
      / piece *
    • 5
      SEL96TSC - Safety Straight Batten Lampholder with Home Office Shield and Safety Cover
      SEL96TSC
      Safety Straight Batten Lampholder with Home Office Shield and Safety Cover
      Price
      £14.73
      / piece *
      £14.73
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68