The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Ceiling Accessories and Junc­tion Boxes
    • Ceiling Accessories
    • 624SEL212/6
    Hager T2-rated Safety Pendant Set with 6-inch drop, safety cover and short skirt offers a secure, tidy solution for light fittings. Its J-Slot safety mechanism automatically disconnects power at the contacts when no lamp is fitted, reducing electrical risk during installation and maintenance. Made from durable white plastic, it provides a clean finish, reliable insulation and easy installation for residential and light commercial use.
    EAN
    5015652089568
    VPE
    10 pieces
    • Ceiling Accessories

    Safety Pendant Set 6" Short Skirt Plastic White 624SEL212/6

    Price
    £11.95
    / piece *
    £11.95
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Safety Pendant Set 6" Short Skirt Plastic White

    624SEL212/6

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Mater­ials
    • Material
      Plastic
    • Colour
      White

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration 624SEL212/6
    PDF
    Hager RoHS report 624SEL212/6
    PDF

    Downloads

    • Product image

      Image 624SEL212/6  | Hager UK

      Product Image 624SEL212/6

    • GeneratedProductDatasheet

      Image Hager Product data sheet 624SEL212/6  | Hager UK

      Hager Product data sheet 624SEL212/6

      Safety Pendant Set 6" - Short Skirt

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      115,50 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      120,99 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      324,95 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      333,03 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      MB326E/MT - Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      MB326E/MT
      Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      Price
      £6.87
      / piece *
      £6.87
      / piece *
    • 2
      SEL96TSC - Safety Straight Batten Lampholder with Home Office Shield and Safety Cover
      SEL96TSC
      Safety Straight Batten Lampholder with Home Office Shield and Safety Cover
      Price
      £14.73
      / piece *
      £14.73
      / piece *
    • 3
      HAL70 - Ceiling accessory, lampholder skirt
      HAL70
      Ceiling accessory, lampholder skirt
      Price
      £1.28
      / piece *
      £1.28
      / piece *
    • 4
      624SEL212/9 - Safety Pendant Set 9" - Short Skirt
      624SEL212/9
      Safety Pendant Set 9" - Short Skirt
      Price
      £12.39
      / piece *
      £12.39
      / piece *
    • 5
      SEL212 - Safety Cord Grip Lampholders - Short Skirt
      SEL212
      Safety Cord Grip Lampholders - Short Skirt
      Price
      £4.75
      / piece *
      £4.75
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68