The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Ceiling Accessories and Junc­tion Boxes
    • Ceiling Accessories
    • SEL106T
    EAN-Nr.
    5015652088417
    Packaging
    10 Pieces
    • Ceiling Accessories

    Angled 2 Terminal Body, 3 Terminal and Earth Base - Home Office Shield SEL106T

    Price
    £21.02
    / piece *
    £21.02
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Angled 2 Terminal Body, 3 Terminal and Earth Base - Home Office Shield

    SEL106T

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Material
      Plastic
    • Colour
      White

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SEL106T
    PDF
    RoHS report SEL106T
    PDF

    Downloads

    • Product image

      Image SEL106T  | Hager

      Product Image SEL106T

    • Product datasheet

      Image Hager Product data sheet SEL106T  | Hager

      Hager Product data sheet SEL106T

      Angled 2 Terminal Body, 3 Terminal and Earth Base - Home Office Shield

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      123,97 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-27

      PDF
      232,31 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      335,98 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      327,42 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      387,09 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SEL214 - Safety Cord Grip Lampholders - Home Office Shield
      SEL214
      Safety Cord Grip Lampholders - Home Office Shield
      Price
      £6.19
      / piece *
      £6.19
      / piece *
    • 2
      624SEL212/9 - Safety Pendant Set 9" - Short Skirt
      624SEL212/9
      Safety Pendant Set 9" - Short Skirt
      Price
      £12.39
      / piece *
      £12.39
      / piece *
    • 3
      MB326E/MT - Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      MB326E/MT
      Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      Price
      £6.87
      / piece *
      £6.87
      / piece *
    • 4
      624SEL212/12 - Safety Pendant Set 12" - Short Skirt
      624SEL212/12
      Safety Pendant Set 12" - Short Skirt
      Price
      £15.30
      / piece *
      £15.30
      / piece *
    • 5
      SEL96T - Straight Batten Lampholder Home Office Shield, White
      SEL96T
      Straight 2 Terminal Body, 3 Terminal and Earth Base - Home Office Shield
      Price
      £14.73
      / piece *
      £14.73
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68