The Hager P22/2.0, 3-pole factory wired plug is the original quick and safe connector for commercial lighting distribution. This variant features a factory wired plug with 3m, 3 core, 0.75mm² PVC flexible cable with crimped free ends. Rated at 6A, 240 V and manufactured from copper alloy and robust PC material in white.
EAN
5015652040774
VPE
5 pieces
P22 Plug Lead 2P 6A 240V 3m 3x0.75mm² PVC Plug to Free End White P22/3.0
Price
£22.77
/ piece
*
Technical characteristics
Architecture
-
Number of poles2
Voltage
-
Max. operating voltage240 V
Electric current
-
Rated current IN6 A
Cable
-
Cable diameter7 mm
-
Cable length3 m
-
Cable permanent temperature resistant to90 °C
Dimensions
-
Length3,000 mm
Connection
-
Conductor cross-section0.75 - 0.75 mm²
Equipment
-
Mechanical codingYes
-
Type cable side 1Plug
-
Type cable side 2Free conductor end
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
Materials
-
ColourWhite
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet P22/3.0
P22 c/w 3 Core 0.75mm2 3 Metre PVC Lead
PDF -
ProductECDeclaration
Declaration
Declaration of conformity International 2023-08-16
PDF266,82 kB
Declaration
Declaration of conformity International 2021-06-24
PDF155,23 kB
Declaration
Declaration of conformity International 2023-08-16
PDF259,16 kB
Declaration
Declaration of conformity International 2021-11-15
PDF160,39 kB
More documentation