125A Power/Lighting Board 8/8 Way Pan Assemblies Modbus Comms JKD188TM

EAN-Nr.
5015652607700
Packaging
1 Prt.
£3,373.26
/ piece *

Technical characteristics

Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    165.5 mm
  • Height of installed product
    1250 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    No
Materials
  • Colour
    light grey
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -10…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.