Consumer Unit Surge Protection Kit Type 1+2 2P 101A Indoor JKD186TM
Complete your system
Optional accessories
-
Common Accessories 1 products available -
Gland plate for enclosure 2 products available -
Transition cover section for installation duct 1 products available -
Accessories/spare parts for low-voltage switch technology 2 products available -
Component for earthing/equipotential bonding 1 products available -
Insert for lock system 1 products available
Complete your system
Technical characteristics
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
-
Number of poles3
-
Has protection main switchYes
-
Overvoltage protectionNo
-
Number of modules42
-
Rated current125 A
-
Depth165.50 mm
-
Height1,250 mm
-
Width465 mm
-
Thickness of sidewall1 mm
-
InterlockableNo
-
Door/cover is transparentYes
-
RAL code7035
-
ColourLight grey
-
MaterialSteel
-
Number of accessible phases3
-
Number of RCCB in enclosure0
-
With energy meterYes
-
Extension possibleYes
-
With socket outletNo
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP30
-
Number of earth leakage switches 300 mA0
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JKD186TM
125A Power/Lighting Board 8/6 Way Pan Assemblies Modbus Comms
PDF -
Installation manual
Installation manual en-GB 2016-04-26
PDF1,29 MB -
Product data sheet
HGR43 Meter Data
Product data sheet en-GB 2022-09-29
PDF552,32 kB
Power & Lighting Board
Product data sheet en-GB 2020-08-26
PDF912,73 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-03-17
PDF875,99 kB
Declaration
Declaration of conformity International 2022-03-24
PDF820,60 kB
Declaration of conformity International 2023-12-20
PDF248,06 kB
Declaration of conformity International 2023-12-20
PDF253,91 kB
Declaration of conformity International 2023-12-20
PDF229,40 kB
Declaration of conformity International 2023-12-20
PDF235,36 kB