Moulded Case Circuit Breaker X250 3P 40kA 100A TM HNB100H
Price
£715.17
/ piece
*
Complete your system
Optional accessories
-
Auxiliaries contact block 4 products available -
Auxiliaries interlocking cable 2 products available -
Under voltage coil 8 products available -
Connection Functions 5 products available -
Shunt release 5 products available -
Motor operator 2 products available
Complete your system
Technical characteristics
Electric current
-
Rated current IN100 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-240 kA
-
Rated current at 0°C according to IEC 60947115.30 A
-
Rated current at 10°C according to IEC 60947111.70 A
-
Rated current at 15°C according to IEC 60947109.80 A
-
Rated current at 20°C according to IEC 60947107.90 A
-
Rated current at 25°C according to IEC 60947106 A
-
Rated current at 30°C according to IEC 60947104 A
-
Rated current at 35°C according to IEC 60947102 A
-
Rated current at 40°C according to IEC 60947100 A
-
Rated current at 45°C according to IEC 6094797.90 A
-
Rated current at 50°C according to IEC 6094795.80 A
-
Rated current at 55°C according to IEC 6094793.60 A
-
Rated current at 5°C according to IEC 60947113.50 A
-
Rated current at 60°C according to IEC 6094791.50 A
-
Rated current at 65°C according to IEC 6094789.30 A
-
Rated current at 70°C according to IEC 6094787.10 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 415 V
Functions
-
Trip unitTM A/A
Power
-
Power dissipation at IN24.80 W
Endurance
-
Electric endurance in number of cycles1,000
-
Number of mechanical operations4,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
-
Adjustment range short-term delayed short-circuit release0 - 0 A
Compatibility
-
Suitable for DIN RailNo
Dimensions
-
Height165 mm
-
Width105 mm
-
Depth98 mm
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque12 - 12 Nm
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HNB100H
Moulded Case Circuit Breaker X250 3P 40kA 100A TM
PDF -
Installation manual
Installation manual International 2021-06-09
PDF9,54 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF277,07 kB
UKCA Declaration of Conformity
PDF329,43 kB
More documentation