Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 80A 25kA CTC HHA080Z
Price
£331.80
/ piece
*
Complete your system
Optional accessories
-
Shunt release 5 products available -
Auxiliaries contact block 4 products available -
Under voltage coil 8 products available -
Terminal cover 3 products available -
AOB MCCB type A-HI 2 products available -
Locking interlocking functions 1 products available
Complete your system
Technical characteristics
Electric current
-
Rated current IN80 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-235 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-225 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-220 kA
-
Rated current at 10°C according to IEC 60947101.90 A
-
Rated current at 15°C according to IEC 6094799.40 A
-
Rated current at 20°C according to IEC 6094796.90 A
-
Rated current at 25°C according to IEC 6094794.30 A
-
Rated current at 30°C according to IEC 6094791.60 A
-
Rated current at 35°C according to IEC 6094788.80 A
-
Rated current at 40°C according to IEC 6094786 A
-
Rated current at 45°C according to IEC 6094783 A
-
Rated current at 50°C according to IEC 6094780 A
-
Rated current at 55°C according to IEC 6094776.80 A
-
Rated current at 60°C according to IEC 6094773.40 A
-
Rated current at 65°C according to IEC 6094770 A
-
Rated current at 70°C according to IEC 6094766.30 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui690 V
-
Rated operational voltage Ue220 - 415 V
Functions
-
Trip unitTM F/F
Power
-
Power dissipation at IN18.90 W
Endurance
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations20,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor4 - 70 mm²
-
Cross-section rigid conductor4 - 95 mm²
Installation, mounting
-
Mounting-/Connection PositionFront
Connectivity
-
Type of connectionScrew terminal
Settings
-
Thermal protection knob setting xIN1, 1
Dimensions
-
Height130 mm
-
Width75 mm
-
Depth68 mm
Compatibility
-
Suitable for DIN RailYes
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HHA080Z
Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 80A 25kA CTC
PDF -
Installation manual
Installation manual International 2021-06-07
PDF8,51 MB
Installation manual International 2021-06-07
PDF12,00 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF346,59 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF435,49 kB
More documentation