1 Module Euro Style Accomodation Plate & Back Box without WPP1EUB
Price
£15.27
/ piece
*
Also available in
Product colour - Grey
Number of gangs
Complete your system
Optional accessories
-
Antenna socket box 7 products available -
Sensor element for movement sensor 2 products available -
Blind cover 2 products available -
Insert/cover for communication technology 4 products available -
Insert for communication technology 6 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs1
Materials
-
ColourGrey
-
Surface finishGlossy
-
MaterialMetal
-
TreatmentEpoxy
Dimensions
-
Height86 mm
-
Width86 mm
-
Depth9.50 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WPP1EUB
1 Module Euro Style Accomodation Plate & Back Box without
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-17
PDF325,69 kB
Declaration
Declaration of conformity International 2021-07-06
PDF150,74 kB
Declaration
Declaration of conformity International 2023-08-17
PDF339,55 kB
Declaration
Declaration of conformity International 2021-11-10
PDF157,70 kB
Declaration of conformity en-GB 2025-11-20
PDF382,62 kB
Declaration of conformity en-GB 2025-11-20
PDF405,43 kB
More documentation