2 Module Euro Style Accomodation Plate WPP2EU

EAN-Nr.
3250617260770
Packaging
30 PCEs
Price
£22.67
/ piece *

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    grey
  • Material
    metal
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image WPP2EU  | Hager

    Product Image WPP2EU

  • Product declaration

    Image EU Declaration of conformity for WPP2EU  | Hager

    EU Declaration of conformity for WPP2EU

    Declaration

    PDF
    325 KB
    Image EU Declaration of conformity for WPP2EU  | Hager

    EU Declaration of conformity for WPP2EU

    Declaration

    PDF
    157 KB
    Image EU Declaration of conformity for WPP2EU  | Hager

    EU Declaration of conformity for WPP2EU

    Declaration

    PDF
    136 KB
    Image EU Declaration of conformity for WPP2EU  | Hager

    EU Declaration of conformity for WPP2EU

    Declaration

    PDF
    241 KB
  • Product ROHS

    Image RoHS certificate for WPP2EU  | Hager

    RoHS certificate for WPP2EU

    PDF
    33 KB
    Image RoHS certificate for WPP2EU  | Hager

    RoHS certificate for WPP2EU

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.