The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • Euro Style Front Plates and Modules
    • WMMRJ45B
    EAN-Nr.
    5015652260769
    Packaging
    1 piece
    • Euro Style Front Plates and Modules
    • Euro Style Front Plates and Modules
    • Euro Style Front Plates and Modules
    • See more

    RJ45 - CAT 6 UTP Euromodule Black WMMRJ45B

    Price
    £16.25
    / piece *
    £16.25
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 - CAT 6 UTP Euromodule Black

    WMMRJ45B

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connec­tion
    • Connect­or/plug type
      UAE/IAE (ISDN)
    • Number of connec­tions
      1
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      21 mm
    • Depth
      20.50 mm
    • Height
      50 mm
    • Width
      25 mm
    • Built-in depth
      16 mm
    Equip­ment
    • With dust cover
      Yes
    • With hinged lid
      No
    Mater­ials
    • Material
      Duro­plastic
    • Colour
      White
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WMMRJ45B
    PDF
    RoHS report WMMRJ45B
    PDF

    Downloads

    • Product image

      Image WMMRJ45B  | Hager

      Product Image WMMRJ45B

    • Product datasheet

      Image Hager Product data sheet WMMRJ45B  | Hager

      Hager Product data sheet WMMRJ45B

      RJ45 - CAT 6 UTP Euromodule Black

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      310,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      299,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-15

      PDF
      256,77 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      364,82 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-14

      PDF
      256,27 kB
      Image Declaration of conformity International 2023-08-08  | Hager

      Declaration of conformity International 2023-08-08

      PDF
      299,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      390,67 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      399,81 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      334,88 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMMB - Single Blank Euro Module, White
      WMMB
      Single Blank Euromodule White
      Price
      £5.31
      / piece *
      £5.31
      / piece *
    • 2
      WMMTVFB - Single IEC Female Euromodule Black
      WMMTVFB
      Single IEC Female Euromodule Black
      Price
      £11.82
      / piece *
      £11.82
      / piece *
    • 3
      WMMBTMB - BT Telephone Master Euromodule Black
      WMMBTMB
      BT Telephone Master Euromodule Black
      Price
      £19.53
      / piece *
      £19.53
      / piece *
    • 4
      WMMSAT - Single Satellite F Connector Euromodule White
      WMMSAT
      Single Satellite F Connector Euromodule White
      Price
      £20.04
      / piece *
      £20.04
      / piece *
    • 5
      WFP4EUPSW - Euro Style Plate 4 Module Polished Steel White Insert
      WFP4EUPSW
      Euro Style Plate 4 Module Polished Steel White Insert
      Price
      £74.70
      / piece *
      £74.70
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68