RJ11 - Modem Euromodule Black • WMMRJ11B | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Catalogue
  • Wiring Accessories
  • Sollysta Metalclad
  • Euro Style Front Plates and Modules
  • WMMRJ11B
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
productsShow

18th EditionTraining courses

Register today and lock in your 18th Edition BS 7671:2018 training.

View available courses

Catalogues& Brochures

Check out our range of product catalogues and brochures.

Explore

Most popular products

4
1
WMMRJ11B - RJ11 - Modem Euromodule Black
WMMRJ11B
RJ11 - Modem Euromodule Black
Price
£12.98
/ piece *
£12.98
/ piece *
2
WMMRJ45 - RJ45 - CAT 6 UTP Euromodule White
WMMRJ45
RJ45 - CAT 6 UTP Euromodule White
Price
£17.83
/ piece *
£17.83
/ piece *
3
WMMQXB - Quadplexer TV/SAT/FM/RTRN Euromodule Black
WMMQXB
Quadplexer TV/SAT/FM/RTRN Euromodule Black
Price
£42.30
/ piece *
£42.30
/ piece *
4
WMMB - Single Blank Euromodule White
WMMB
Single Blank Euromodule White
Price
£4.91
/ piece *
£4.91
/ piece *

RJ11 - Modem Euromodule Black

WMMRJ11B

  • Wiring Accessories

RJ11 - Modem Euromodule Black WMMRJ11B

EAN-Nr.
5015652260738
Packaging
1 piece
Price
£12.98
/ piece *
£12.98
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Connec­tion
  • Connect­or/plug type
    RJ
  • Number of connec­tions
    1
Dimen­sions
  • Built-in depth flush-­mounted boxes
    20 mm
  • Depth
    20.50 mm
  • Height
    50 mm
  • Width
    25 mm
  • Built-in depth
    16 mm
Equip­ment
  • With dust cover
    Yes
  • With hinged lid
    No
Mater­ials
  • Material
    Duro­plastic
  • Colour
    White
  • Surface finish
    Glossy
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration WMMRJ11B (english)
PDF
103,10 kB
RoHS declaration WMMRJ11B (english)
PDF
103,59 kB

Downloads

  • Product image

    Image WMMRJ11B  | Hager

    Product Image WMMRJ11B

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-17

    PDF
    310,59 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    299,55 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-15

    PDF
    256,77 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-15

    PDF
    364,82 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-14

    PDF
    256,27 kB
    Image Declaration of conformity International 2023-08-08  | Hager

    Declaration of conformity International 2023-08-08

    PDF
    299,55 kB
More documentation

Discover our other products of this range

    5
  • 1
    WMP1EU - Euro Style Accomodation Plate 1 Module
    WMP1EU
    Euro Style Accomodation Plate 1 Module
    Price
    £4.42
    / piece *
    £4.42
    / piece *
  • 2
    WMP2EU - Euro Style Accomodation Plate 2 Module
    WMP2EU
    Euro Style Accomodation Plate 2 Module
    Price
    £4.42
    / piece *
    £4.42
    / piece *
  • 3
    WMP4EU - Euro Style Accomodation Plate 4 Module
    WMP4EU
    Euro Style Accomodation Plate 4 Module
    Price
    £5.84
    / piece *
    £5.84
    / piece *
  • 4
    WMMB - Single Blank Euromodule White
    WMMB
    Single Blank Euromodule White
    Price
    £4.91
    / piece *
    £4.91
    / piece *
  • 5
    WMMBB - Single Blank Euromodule Black
    WMMBB
    Single Blank Euromodule Black
    Price
    £4.28
    / piece *
    £4.28
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career

Newsletter

Want to receive all the latest in Hager news and product launches?

Fol­low us

  • Policies and certificates
  • About us
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68